下载文档 () / 20
动力,因我们而不同*

PXMP-MB-2C-TM

Eaton enclosed meter, PXMP(MB,No Modules),NEMA12(600V),PXMP-DISP(6-TM-XV),3Phase/4Wire Main Fuse Disconnect,Vdc Power Supply

常用规格

Product Name
Eaton enclosed meter
Catalog Number
PXMP-MB-2C-TM
UPC
786689056827
Product Length/Depth
15 in
Product Height
33 in
Product Width
27 in
Product Weight
100 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)

产品规格

Type
Enclosed meter
Voltage rating
480V
Power supply
480VAC
Enclosure
NEMA 12
Input voltage
480 Vac
Degree of protection
NEMA 12

导出产品规格