| Product Name |
Eaton enclosed meter
|
| Catalog Number |
PXMP-MB-AB-2C-TM
|
| UPC |
786689056919
|
| Product Length/Depth |
18 in
|
| Product Height |
33 in
|
| Product Width |
27 in
|
| Product Weight |
100 lb
|
| Compliances |
CE Marked
|
| Certifications |
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41 IEC 687 (0.2% accuracy) |
| Type |
Enclosed meter
|
| Voltage rating |
480V
|
| Power supply |
480VAC
|
| Enclosure |
NEMA 12
|
| Input voltage |
480 Vac
|
| Degree of protection |
NEMA 12
|