| Product Name |
Eaton Power Xpert Quality sequence of events module
|
| Catalog Number |
PXQ-SER
|
| UPC |
786689879051
|
| Product Length/Depth |
5 in
|
| Product Height |
8.5 in
|
| Product Width |
1.5 in
|
| Product Weight |
0.5 lb
|
| Compliances |
CE Marked
|
| Certifications |
ANSI/IEEE Std C12.20
cUL 22Cz ANSI/IEEE Std C62.41 IEC 60687 |
| Used with |
PXQ System Core
|
| Type |
I/O module
|