下载文档 () / 20
动力,因我们而不同*

PXS24ACC0001

Eaton Moeller series xEffect - PXS24 Electronic Protection Module. Feed-in terminals 2,5-16qmm for PXS24-BB

常用规格

Product Name
Eaton Moeller series xEffect - PXS24 busbar terminal
Catalog Number
PXS24ACC0001
UPC
786689167677
Product Length/Depth
35 mm
Product Height
12 mm
Product Width
24 mm
Product Weight
0.022 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

产品规格

Type
Automation engineering 24V
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Width clamp
7 mm
Ambient operating temperature details
-30 °C - 55 °C
Permitted storage and transport temperature - min
-40 °C
Number of channels
0
Voltage rating
24 V DC (15 V DC - 30 V DC)
Conductor cross section - max
16 mm²
Permitted storage and transport temperature - max
100 °C
Rated operational current (Ie) - max
60 A
Amperage rating
60 A
Functions
Automation engineering 24V
Mounting method
Can be snapped onto PXS24 modules
Suitable for
Round conductor connection
T-rail
Rated operational current
60 A

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。