知识搜索
下载文档 () / 20
动力,因我们而不同*

Q2112140

Eaton BECOPAD Filter Sheet, BECOPAD 120, 0.1 - 0.3 µm, 400 x 400 mm

常用规格

Product Name
Eaton BECOPAD Filter Sheet
Catalog Number
Q2112140
Product Length/Depth
400 mm
Product Height
3.9 mm
Product Width
400 mm
Product Weight
0.19 kg
Compliances
EC 1935/2004
FDA 21CFR177
FDA 21CFR
BfR XXXVI/1
Certifications
GMO
Kosher
ISO 9001

产品规格

Bursting strength wet
> 150 kPa
Filter material type
Pure cellulose
Retention type
Nominal
Ash content
< 1%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
54 m²
Depth filter sheet type
BECOPAD 120
Retention rating
0.1 - 0.3 µm

导出产品规格