Eaton BECOPAD Filter Sheet
Q2117120

Q2117120

Eaton BECOPAD Filter Sheet, BECOPAD 170, 0.2 - 0.4 µm, 200 x 200 mm
Q2117120 - sku page

Photo is representative

常用规格

Product Name
Eaton BECOPAD Filter Sheet
Catalog Number
Q2117120
Product Length/Depth
200 mm
Product Height
3.9 mm
Product Width
200 mm
Product Weight
0.04 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
Kosher
ISO 9001
GMO

产品规格

Bursting strength wet
> 150 kPa
Filter material type
Pure cellulose
Retention type
Nominal
Ash content
< 1%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
77 m²
Depth filter sheet type
BECOPAD 170
Retention rating
0.2 - 0.4 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.