Eaton BECOPAD Filter Sheet
Q2117160

Q2117160

Eaton BECOPAD Filter Sheet, BECOPAD 170, 0.2 - 0.4 µm, 600 x 615 mm
Q2117160 - sku page

Photo is representative

常用规格

Product Name
Eaton BECOPAD Filter Sheet
Catalog Number
Q2117160
Product Length/Depth
615 mm
Product Height
3.9 mm
Product Width
600 mm
Product Weight
0.44 kg
Compliances
EC 1935/2004
FDA 21CFR177
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
GMO
Kosher

产品规格

Bursting strength wet
> 150 kPa
Filter material type
Pure cellulose
Retention type
Nominal
Ash content
< 1%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
77 m²
Depth filter sheet type
BECOPAD 170
Retention rating
0.2 - 0.4 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.