Eaton BECOPAD Filter Sheet
Q2145160

Q2145160

Eaton BECOPAD Filter Sheet, BECOPAD 450, 1.0 - 2.0 µm, 600 x 615 mm
Q2145160 - sku page

Photo is representative

常用规格

Product Name
Eaton BECOPAD Filter Sheet
Catalog Number
Q2145160
Product Length/Depth
615 mm
Product Height
3.9 mm
Product Width
600 mm
Product Weight
0.41 kg
Compliances
EC 1935/2004
FDA 21CFR177
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
Kosher
GMO

产品规格

Bursting strength wet
> 150 kPa
Filter material type
Pure cellulose
Retention type
Nominal
Ash content
< 1%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
300 m²
Depth filter sheet type
BECOPAD 450
Retention rating
1.0 - 2.0 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.