Eaton BECOPAD Filter Sheet
Q2155120

Q2155120

Eaton BECOPAD Filter Sheet, BECOPAD 550, 2.0 - 3.0 µm, 200 x 200 mm
Q2155120 - sku page

Photo is representative

常用规格

Product Name
Eaton BECOPAD Filter Sheet
Catalog Number
Q2155120
Product Length/Depth
200 mm
Product Height
3.9 mm
Product Width
200 mm
Product Weight
0.04 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
Kosher
GMO

产品规格

Bursting strength wet
> 150 kPa
Filter material type
Pure cellulose
Retention type
Nominal
Ash content
< 1%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
570 m²
Depth filter sheet type
BECOPAD 550
Retention rating
2.0 - 3.0 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.