Eaton Crouse-Hinds series Pauluhn Achiever QA floodlight
QA1605
概述
规格
资源
购买方式
Back to search
下载
缩放
照片为代表
下载
缩放
QA1605
Eaton Crouse-Hinds series Pauluhn Achiever QA floodlight, Quartz halogen lamp, Tempered glass lens, Copper-free aluminum, Trunnion mount, 6x6 optical distribution, 120 Vac, 500W
Add a free sample to the cart
×
ProductsNotTitle
ProductsNotDiscp
PurchaseSept
×
itemAdded
Photo is representative
常用规格
产品规格
常用规格
Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QA floodlight
Catalog Number
QA1605
UPC
662276414884
Product Length/Depth
9.75 in
Product Height
12.75 in
Product Width
5.88 in
Product Weight
5.5 lb
产品规格
Wattage
500W
Mounting Method
Trunnion
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Quartz halogen
Lens material
Tempered glass
Material
Copper-free aluminum
Optical distribution
6x6
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
dataSheetsExport
ResourceList.DisclaimerMessage
QA1605
您确定吗?
您确定吗?
×
×