Eaton Crouse-Hinds series Pauluhn Achiever QA floodlight
QA1610-240

QA1610-240

Eaton Crouse-Hinds series Pauluhn Achiever QA floodlight, Quartz halogen lamp, Tempered glass lens, Copper-free aluminum, Trunnion mount, 6x6 optical distribution, 240 Vac, 1000W
QA1610-240 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QA floodlight
Catalog Number
QA1610-240
UPC
662276874213
Product Length/Depth
14.25 in
Product Height
14.75 in
Product Width
7.38 in
Product Weight
18.4 lb

产品规格

Wattage
1000W
Mounting Method
Trunnion
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Quartz halogen
Lens material
Tempered glass
Material
Copper-free aluminum
Optical distribution
6x6
Voltage rating
240 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.