Eaton Crouse-Hinds series Pauluhn Achiever QL floodlight
QAL502T

QAL502T

Eaton Crouse-Hinds series Pauluhn Achiever QL floodlight, Quartz halogen lamp, Tempered glass lens, Cast aluminum, Trunnion mount, 6x6 optical distribution, Single latch design, 240 Vac, 500W
QAL502T - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QL floodlight
Catalog Number
QAL502T
UPC
662276498860
Product Length/Depth
10 in
Product Height
8.75 in
Product Width
5.44 in
Product Weight
8.5 lb

产品规格

Wattage
500W
Mounting Method
Trunnion
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Lamp type
Quartz halogen
Lens material
Tempered glass
Material
Cast aluminum
Optical distribution
6x6
Type
Single latch design
Voltage rating
240 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.