下载文档 () / 20
动力,因我们而不同*

QBHW1030

Eaton QB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,35 A,22 kAIC,Single-pole,120/240 V,Non-Interchangeable,Q17,QBHW

常用规格

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW1030
UPC
786679392157
Product Length/Depth
0.3 in
Product Height
0.5 in
Product Width
0.1 in
Product Weight
0.35 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

产品规格

Amperage Rating
30 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBHW
Mounting Method
Bolt-on
Interrupt rating
22 kAIC
Number of poles
Single-pole
Quantity
17
Type
Quicklag industrial thermal-magnetic circuit breaker

导出产品规格