下载文档 () / 20
动力,因我们而不同*

QBHW2015VH09

Quicklag Industrial Thermal-Magnetic Circuit Breaker, 15A, QBHW type, 22 kAIC, Two-pole, Non-Interchangeable, 120/240V, 50° C Calibration, Naval Rated

常用规格

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW2015VH09
UPC
786687105572
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
CSA Certified
UL Listed

产品规格

Amperage Rating
15 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBHW
Mounting Method
Bolt-on
Interrupt rating
22 kAIC
Number of poles
Two-pole
Type
Quicklag
Special features
50° C Calibration, Naval Rated

导出产品规格