下载文档 () / 20
动力,因我们而不同*

QBHW2030

Eaton QB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,35 A,22 kAIC,Two-pole,240 V,Non-Interchangeable,Q7,QBHW

常用规格

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW2030
UPC
786679392652
Product Length/Depth
3.9 in
Product Height
4.8 in
Product Width
2.3 in
Product Weight
0.7 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

产品规格

Amperage Rating
30 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBHW
Mounting Method
Bolt-on
Interrupt rating
22 kAIC
Number of poles
Two-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker

导出产品规格