下载文档 () / 20
动力,因我们而不同*

QBHW3100H

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, Three-pole, 100A, 22 kAIC, 240V, Bolt-on

常用规格

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW3100H
UPC
786679393659
Product Length/Depth
2.9 in
Product Height
3 in
Product Width
2.9 in
Product Weight
1.1 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

产品规格

Amperage Rating
100 A
Voltage rating
240 V - 240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBHW
Mounting Method
Bolt-on
Interrupt rating
22 kAIC
Number of poles
Three-pole
Quantity
32
Type
Quicklag

导出产品规格