Eaton Crouse-Hinds series QBX enclosure
QBXPS303022UL

QBXPS303022UL

Eaton Crouse-Hinds series QBX enclosure, 8.66" depth, 11.81" x 11.81" x 8.66", Painted sheet steel
QBXPS303022UL - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series QBX enclosure
Catalog Number
QBXPS303022UL
Product Length/Depth
11.81 in
Product Height
11.81 in
Product Width
8.66 in
Product Weight
11.35 lb

产品规格

Ingress protection (IP) ratings
IP66
Enclosure size
11.81" x 11.81" x 8.66"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class II, Division 1
Class I, Division 2
Class I, Zone 2
Class III
NEMA Rating
3S
4
Material
Painted sheet steel
Depth
8.66 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.