下载文档 () / 20
动力,因我们而不同*

QBXPS906022UL

Eaton Crouse-Hinds series QBX enclosure, 8.66" depth, 36.00" x 23.62" x 8.66", Painted sheet steel

常用规格

Product Name
Eaton Crouse-Hinds series QBX enclosure
Catalog Number
QBXPS906022UL
Product Length/Depth
23.62 in
Product Height
36 in
Product Width
8.66 in
Product Weight
38.58 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class II, Division 2
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
3S
4
Ingress protection (IP) ratings
IP66
Enclosure size
36.00" x 23.62" x 8.66"
Material
Painted sheet steel
Depth
8.66 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。