Eaton Crouse-Hinds series QBX enclosure
QBXS2302012UL

QBXS2302012UL

Eaton Crouse-Hinds series QBX enclosure, 4.72" depth, 11.81" x 7.87" x 4.72", 304 stainless steel
QBXS2302012UL - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series QBX enclosure
Catalog Number
QBXS2302012UL
Product Length/Depth
7.87 in
Product Height
11.81 in
Product Width
4.72 in
Product Weight
6.48 lb

产品规格

Ingress protection (IP) ratings
IP66
Enclosure size
11.81" x 7.87" x 4.72"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class III
Class II, Division 2
Class II, Division 1
Class I, Zone 2
NEMA Rating
4X
Material
304 stainless steel
Depth
4.72 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.