Eaton Crouse-Hinds series QBX enclosure
QBXS2504022UL

QBXS2504022UL

Eaton Crouse-Hinds series QBX enclosure, 8.66" depth, 19.68" x 15.75" x 8.66", 304 stainless steel
QBXS2504022UL - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series QBX enclosure
Catalog Number
QBXS2504022UL
Product Length/Depth
15.75 in
Product Height
19.68 in
Product Width
8.66 in
Product Weight
19.19 lb

产品规格

Ingress protection (IP) ratings
IP66
Enclosure size
19.68" x 15.75" x 8.66"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Class I, Zone 2
NEMA Rating
4X
Material
304 stainless steel
Depth
8.66 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.