下载文档 () / 20
动力,因我们而不同*

QBXS2505022UL

Eaton Crouse-Hinds series QBX enclosure, 8.66" depth, 19.68" x 19.68" x 8.66", 304 stainless steel

常用规格

Product Name
Eaton Crouse-Hinds series QBX enclosure
Catalog Number
QBXS2505022UL
Product Length/Depth
19.68 in
Product Height
19.68 in
Product Width
8.66 in
Product Weight
22.22 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Division 2
Class II, Division 1
Class III
Class II, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Enclosure size
19.68" x 19.68" x 8.66"
Material
304 stainless steel
Depth
8.66 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。