Eaton Crouse-Hinds series Pauluhn Achiever QS floodlight
QS1605GRDTV

QS1605GRDTV

Eaton Crouse-Hinds series Pauluhn Achiever QS floodlight, Quartz halogen lamp, Tempered glass lens, 304 stainless steel, Trunnion mount, 6x6 optical distribution, With guard, top/side visor, 120 Vac, 500W
QS1605GRDTV - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QS floodlight
Catalog Number
QS1605GRDTV
UPC
662276415003
Product Length/Depth
9.75 in
Product Height
12.75 in
Product Width
5.88 in
Product Weight
10 lb

产品规格

Wattage
500W
Mounting Method
Trunnion
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Quartz halogen
Lens material
Tempered glass
Material
304 stainless steel
Optical distribution
6x6
Special features
Guard, top/side visor
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.