Eaton Crouse-Hinds series rigid conduit coupling
RC100SA

RC100SA

Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, Aluminum, 1"
RC100SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC100SA
UPC
662276483934
Product Length/Depth
2 in
Product Height
1.56 in
Product Width
1.56 in
Product Weight
0.13 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
Conduit type
Rigid/IMC
Trade size
1"
Style
Rigid
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.