知识搜索
下载文档 () / 20
动力,因我们而不同*

RC150 304SS

Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, 304 stainless steel, 1-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC150 304SS
UPC
662277030915
Product Length/Depth
2.06 in
Product Height
2.16 in
Product Width
2.16 in
Product Weight
0.51 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Rigid
Material
304 stainless steel
Trade size
1-1/2"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。