Eaton Crouse-Hinds series rigid conduit coupling
RC200SA

RC200SA

Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, Aluminum, 2"
RC200SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC200SA
UPC
662276483965
Product Length/Depth
2.12 in
Product Height
2.75 in
Product Width
2.75 in
Product Weight
0.35 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
Conduit type
Rigid/IMC
Trade size
2"
Style
Rigid
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.