Eaton Crouse-Hinds series rigid conduit coupling
RC300 304SS

RC300 304SS

Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, 304 stainless steel, 3"
RC300 304SS - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC300 304SS
UPC
662277030946
Product Length/Depth
3.31 in
Product Height
3.87 in
Product Width
3.87 in
Product Weight
2.29 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
304 stainless steel
Conduit type
Rigid/IMC
Trade size
3"
Style
Rigid
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.