Eaton Crouse-Hinds series rigid conduit coupling
RC300

RC300

Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, Steel, 3"
RC300 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC300
UPC
662277006798
Product Length/Depth
5.76 in
Product Height
4.14 in
Product Width
5.67 in
Product Weight
2.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
Rigid/IMC
Trade size
3"
Style
Rigid
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.