Eaton Crouse-Hinds series rigid conduit coupling
RC350

RC350

Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, Steel, 3-1/2"
RC350 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC350
UPC
662277006804
Product Weight
3.365 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
Rigid/IMC
Trade size
3-1/2"
Style
Rigid
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.