Eaton Crouse-Hinds series rigid conduit coupling
RC400 316SS

RC400 316SS

Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, 316 stainless steel, 4"
RC400 316SS - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC400 316SS
UPC
662277031035
Product Length/Depth
3.52 in
Product Height
4.88 in
Product Width
4.88 in
Product Weight
3.13 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
316 stainless steel
Conduit type
Rigid/IMC
Trade size
4"
Style
Rigid
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.