Eaton Crouse-Hinds series rigid conduit coupling
RC400SA

RC400SA

Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, Aluminum, 4"
RC400SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC400SA
UPC
662276484009
Product Length/Depth
3.5 in
Product Height
5 in
Product Width
5 in
Product Weight
1.42 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
Conduit type
Rigid/IMC
Trade size
4"
Style
Rigid
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.