下载文档 () / 20
动力,因我们而不同*

RDU100705

Eaton Crouse-Hinds series Redapt RD-U reducer, End 1: M40 Metric, End 2: M25 Metric, Male, Female, Non-insulated, Brass, Unplated

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt RD-U reducer
Catalog Number
RDU100705
Product Length/Depth
26 mm
Product Height
54.553 mm
Product Width
47.244 mm
Product Weight
0.209 kg

产品规格

Area classification
Hazardous/Classified Locations
NEMA Rating
4X
6P
Ingress protection (IP) ratings
IP66
IP67
IP68
Type
Standard
Material
Brass
End 1 Size
M40
End 1 Type
Metric
End 2 Size
M25
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
Standard

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。