| Product Name |
Eaton's Crouse-Hinds series Redapt RD-U reducer
|
| Catalog Number |
RDU100730
|
| Product Length/Depth |
26 mm
|
| Product Height |
54.553 mm
|
| Product Width |
47.244 mm
|
| Product Weight |
0.211 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
IECEx/ATEX NEC/CEC |
| NEC hazardous rating |
Class I, Division 1
Class III Class II, Division 2 Class I, Zone 1 |
| NEMA Rating |
4X
6P |
| Ingress protection (IP) ratings |
IP66
IP67 IP68 |
| Type |
Standard
|
| Material |
Brass
|
| End 1 Size |
M40
|
| End 1 Type |
Metric
|
| End 2 Size |
3/4"
|
| End 2 Type |
NPT
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Unplated
|
| Shape |
Standard
|