下载文档 () / 20
动力,因我们而不同*

RDU100829

Eaton Crouse-Hinds series Redapt RD-U reducer, End 1: M50 Metric, End 2: 1/2" NPT, Male, Female, Non-insulated, Brass, Unplated

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt RD-U reducer
Catalog Number
RDU100829
Product Length/Depth
27 mm
Product Height
65.991 mm
Product Width
57.15 mm
Product Weight
0.448 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class III
Class I, Division 1
Class II, Division 2
Type
Standard
Material
Brass
End 1 Size
M50
End 1 Type
Metric
End 2 Size
1/2"
End 2 Type
NPT
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
Standard

导出产品规格