| Product Name |
Eaton's Crouse-Hinds series Redapt RD-U reducer
|
| Catalog Number |
RDU100832
|
| Product Length/Depth |
27 mm
|
| Product Height |
65.991 mm
|
| Product Width |
57.15 mm
|
| Product Weight |
0.21 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IEC IECEx/ATEX |
| NEC hazardous rating |
Class I, Zone 1
Class II, Division 2 Class III Class I, Division 1 |
| NEMA Rating |
4X
6P |
| Ingress protection (IP) ratings |
IP66
IP67 IP68 |
| Type |
Standard
|
| Material |
Brass
|
| End 1 Size |
M50
|
| End 1 Type |
Metric
|
| End 2 Size |
1 1/4"
|
| End 2 Type |
NPT
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Unplated
|
| Shape |
Standard
|