知识搜索
下载文档 () / 20
动力,因我们而不同*

RE42 SA

Eaton Crouse-Hinds series RE reducer, Rigid/IMC, End 1: 1-1/4" NPT, End 2: 3/4" NPT, Copper-free aluminum

常用规格

Product Name
Eaton Crouse-Hinds series RE reducer
Catalog Number
RE42 SA
UPC
782274101439
Product Length/Depth
1.66 in
Product Height
1.66 in
Product Width
1.06 in
Product Weight
0.14 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
End 1 Size
1-1/4"
End 1 Type
NPT
End 2 Size
3/4"
End 2 Type
NPT
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。