Eaton Crouse-Hinds series RE reducer, Rigid/IMC, End 1: 2" NPT, End 2: 3/4" NPT, Copper-free aluminum
| Product Name |
Eaton Crouse-Hinds series RE reducer
|
| Catalog Number |
RE62 SA
|
| UPC |
782274101491
|
| Product Length/Depth |
2.38 in
|
| Product Height |
2.38 in
|
| Product Width |
1.06 in
|
| Product Weight |
0.36 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Conduit type |
Rigid/IMC
|
| End 1 Size |
2"
|
| End 1 Type |
NPT
|
| End 2 Size |
3/4"
|
| End 2 Type |
NPT
|
| Material |
Copper-free aluminum
|