| Product Name |
Eaton Tripp Lite series relay card
|
| Catalog Number |
RELAYIOMINI
|
| UPC |
037332155863
|
| Product Length/Depth |
6 in
|
| Product Height |
1.6 in
|
| Product Width |
6 in
|
| Product Weight |
0.084 lb
|
| Warranty |
2 year limited
|
| Compliances |
RoHS
|
| Type of accessory/spare part |
Relay I/O card
|
| Package contents |
RELAYIOMINI
Owner's Manual |
| Product Highlights |
2-year limited warranty (Worldwide)
Input signal to shutdown UPS Internal contact closure management accessory card Three relay output contacts |