下载文档 () / 20
动力,因我们而不同*

REV426120EB

Eaton RE series rack, RE Rack,Essential 42U,600x1200

常用规格

Product Name
Eaton RE series rack
Catalog Number
REV426120EB
Product Length/Depth
1200 mm
Product Height
1992 mm
Product Width
600 mm
Product Weight
121 kg
Certifications
CE

产品规格

Surface finish
Black powder coat

导出产品规格