| Product Name |
Eaton Z-Wave Plus decorator switch
|
| Catalog Number |
RF9601DW-BX-LW
|
| UPC |
032664765087
|
| Product Length/Depth |
1.38 in
|
| Product Height |
3.81 in
|
| Product Width |
1.8 in
|
| Product Weight |
0.01 lb
|
| Compliances |
FCC Compliant
|
| Certifications |
cULus Listed
NOM |
| Used with |
Used with RF9517
|
| Frequency rating |
60 Hz
|
| Operating temperature |
32 to 104 °F (0 to 40 °C)
|
| Torque rating |
14 lbf-inch
|
| Special features |
Power Failure Memory
|
| Type |
Decorator switch
|
| Amperage Rating |
15A
|
| Voltage rating |
120 V
|
| Number of poles |
Single-pole
|
| Switch type |
Single-pole, multi-location
|
| Number of ways |
Three-way
|
| Color |
White
|