知识搜索
下载文档 () / 20
动力,因我们而不同*

RLB10090 304SS

Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 304 stainless steel, 1"

常用规格

Product Name
Eaton Crouse-Hinds series RLB radius elbow
Catalog Number
RLB10090 304SS
UPC
662277030809
Product Length/Depth
8.63 in
Product Height
8.63 in
Product Width
2.88 in
Product Weight
1.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
304 stainless steel
Trade size
1"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。