Eaton Crouse-Hinds series RLB radius elbow
RLB10090 304SS

RLB10090 304SS

Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 304 stainless steel, 1"
RLB10090 304SS - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series RLB radius elbow
Catalog Number
RLB10090 304SS
UPC
662277030809
Product Length/Depth
8.63 in
Product Height
8.63 in
Product Width
2.88 in
Product Weight
1.7 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
304 stainless steel
Conduit type
Rigid/IMC
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.