Eaton Crouse-Hinds series RLB radius elbow
RLB20090 316SS

RLB20090 316SS

Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 316 stainless steel, 2"
RLB20090 316SS - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series RLB radius elbow
Catalog Number
RLB20090 316SS
UPC
662277030878
Product Length/Depth
13.31 in
Product Height
13.31 in
Product Width
3.81 in
Product Weight
6.11 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
316 stainless steel
Conduit type
Rigid/IMC
Trade size
2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.