Eaton Crouse-Hinds series RLB radius elbow
RLB5090 304SS

RLB5090 304SS

Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 304 stainless steel, 1/2"
RLB5090 304SS - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series RLB radius elbow
Catalog Number
RLB5090 304SS
UPC
662277030786
Product Length/Depth
6.5 in
Product Height
6.5 in
Product Width
2.12 in
Product Weight
0.76 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
304 stainless steel
Conduit type
Rigid/IMC
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.