知识搜索
下载文档 () / 20
动力,因我们而不同*

RPE417 116

Eaton Crouse-Hinds series CGB wire mesh grip, Cable range: 0.500-0.625", 1/2", 3/4" or 1" NPT

常用规格

Product Name
Eaton Crouse-Hinds series CGB wire mesh grip
Catalog Number
RPE417 116
UPC
782274595306
Product Length/Depth
1.35 in
Product Height
0.58 in
Product Width
1.2 in
Product Weight
0.004 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Thread Size
1/2", 3/4" or 1"
Thread type
NPT
Cable range
0.500-0.625"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。