下载文档 () / 20
动力,因我们而不同*

RSFB638

Fuse accessory, Fuse-bank, low voltage, 63 A, AC 690 V, BS, 8-way RS63, fully shrouded, fuse-links TIS BAO K07-660

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RSFB638
UPC
051712419284
Product Length/Depth
210 mm
Product Height
450 mm
Product Width
150 mm
Product Weight
4342 g
Compliances
Contact factory

产品规格

Amperage Rating
63 A
Connection type
Other
Features
Halogen free
Number of poles
Single-pole
Bus-mounting type
No
Construction size
Other
Mounting method
Other
Voltage rating
660 V
Type
fuse accessory
Special features
Eight-way
Application
general industrial applications

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。