Eaton Crouse-Hinds series RSM/RSS conduit hub plate
RSMP1

RSMP1

Eaton Crouse-Hinds series RSM/RSS conduit hub plate, 4-1/2" x 4", Feraloy iron alloy, 1 hub, 1/2" trade size
RSMP1 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series RSM/RSS conduit hub plate
Catalog Number
RSMP1
UPC
782274596303
Product Length/Depth
3.5 in
Product Height
3.5 in
Product Width
1 in
Product Weight
0.98 lb

产品规格

Enclosure size
4-1/2" x 4"
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
Material
Feraloy iron alloy
Number of hubs
1
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.