Eaton Crouse-Hinds series RSM/RSS conduit hub plate
RSMP4

RSMP4

Eaton Crouse-Hinds series RSM/RSS conduit hub plate, 4-1/2" x 4", Feraloy iron alloy, 1 hub, 1-1/4" trade size
RSMP4 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series RSM/RSS conduit hub plate
Catalog Number
RSMP4
UPC
782274596600
Product Length/Depth
3.5 in
Product Height
3.5 in
Product Width
1.15 in
Product Weight
1.18 lb

产品规格

Enclosure size
4-1/2" x 4"
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
Material
Feraloy iron alloy
Number of hubs
1
Trade size
1-1/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.