Eaton Crouse-Hinds series RS/RSM conduit hub plate
RSP333

RSP333

Eaton Crouse-Hinds series RS/RSM conduit hub plate, 8-1/2" x 4", Feraloy iron alloy, 3 hubs, 1" trade size
RSP333 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series RS/RSM conduit hub plate
Catalog Number
RSP333
UPC
782274598901
Product Length/Depth
8 in
Product Height
3.5 in
Product Width
1.25 in
Product Weight
2.68 lb

产品规格

Enclosure size
8-1/2" x 4"
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
Material
Feraloy iron alloy
Number of hubs
3
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.