Eaton Crouse-Hinds series RS/RSM conduit hub plate
RSP6

RSP6

Eaton Crouse-Hinds series RS/RSM conduit hub plate, 8-1/2" x 4", Feraloy iron alloy, 1 hub, 2" trade size
RSP6 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series RS/RSM conduit hub plate
Catalog Number
RSP6
UPC
782274597805
Product Length/Depth
8 in
Product Height
3.5 in
Product Width
1.75 in
Product Weight
2.59 lb

产品规格

Enclosure size
8-1/2" x 4"
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
Material
Feraloy iron alloy
Number of hubs
1
Trade size
2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.