| Product Name |
Eaton Wheelock RSS strobe
|
| Catalog Number |
RSS-24MCW-DW
|
| UPC |
786697297762
|
| Product Length/Depth |
2.6 in
|
| Product Height |
4.765 in
|
| Product Width |
4.765 in
|
| Product Weight |
0.39 lb
|
| Compliances |
Not Applicable
|
| Compliance and standards |
MEA
UL CSFM FM BFP ULC |
| Mounting Method |
Wall
|
| Housing color |
White
|
| Housing material |
UV Stabilized Plastic
|
| Lens color |
Clear
|
| Lens material |
Lexan
|
| Lamp type |
Xenon
|
| Current draw (DC) |
0.060/ 0.092/ 0.165 /0.220
|
| Operating Temperature |
33.8°F to 120.2°F (0°C to 49°C) and maximum humidity of 93%
|
| Indoor/outdoor |
Indoor
|
| Candela settings |
15 cd
30 cd 75 cd 110 cd |
| Voltage |
24 V
|